??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-1/4 Inch
Part Number
069046
Description
B1U-C-304
A
7 Inch
B
5 Inch
C
1-1/4 Inch
D
7-3/4 Inch
E
7-1/2 Inch
G HEX
5/8 Inch
H
3/4 Inch
J
5-1/4 Inch
K
8 Inch
L
5-15/16 Inch
M
4-7/8 Inch
N
5-9/16 Inch
O
8-5/8 Inch
P
8-1/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.